Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm

Energy chain B07 series
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain B07 series
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£44.23
£44.23 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : B07.16.018.0£44.23
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h