E2C.10 series

E2C.10.06.018.0 product image
igus-icon-lupe
E2C.10.06.018.0 technical drawing
igus-icon-lupe
E2C.10.06.018.0 technical drawing
igus-icon-lupe
E2C.10.06.018.0 technical drawing
igus-icon-lupe
play iconE2C.10.06.018.0 video
igus-icon-lupe
1 from 5
E2C.10 series
E2C.10 series
E2C.10 series
E2C.10 series
E2C.10 series
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.6 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h