Energy chain E2.10 series | Openable from both sides along the outer radius | Inner height: 10.1mm

Energy chain E2.10 series
igus-icon-lupe
E2.10.06.018.0 technical drawing
igus-icon-lupe
E2.10.06.018.0 technical drawing
igus-icon-lupe
E2.10.06.018.0 technical drawing
igus-icon-lupe
play iconE2.10.06.018.0 video
igus-icon-lupe
1 from 5
Energy chain E2.10 series
Energy chain E2.10 series | Openable from both sides along the outer radius | Inner height: 10.1mm
Energy chain E2.10 series | Openable from both sides along the outer radius | Inner height: 10.1mm
Energy chain E2.10 series | Openable from both sides along the outer radius | Inner height: 10.1mm
Energy chain E2.10 series | Openable from both sides along the outer radius | Inner height: 10.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h