Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm

E2i.10 series
igus-icon-lupe
E2I.10.06.018.0 technical drawing
igus-icon-lupe
E2I.10.06.018.0 technical drawing
igus-icon-lupe
E2I.10.06.018.0 technical drawing
igus-icon-lupe
play iconE2I.10.06.018.0 video
igus-icon-lupe
1 from 5
E2i.10 series
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£33.69
£33.69 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : E2I.10.06.018.0£33.69
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h