igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
17 mm
Max. cable diameter
14 mm

Opening principle
Openable along outer radius
Inner width [Bi]
15 mm
Bend radius [R]
28 mm
Article structure & price calculation
Off-centre feed
m
Total price
£39.38 / mplus VAT and shipping charges£39.38
Full metres usually shipped within 12 working days (+4 days for part metres)
Parts list
(1)e-chain®
Part No. : E2.17.015.028.0£39.38
Energy chain series E2.17 | Openable from both sides along the outer radius | Inner height: 17mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE2.17.015.028.01528

