igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
17 mm
Max. cable diameter
14 mm

Opening principle
Non-openable
Inner width [Bi]
25 mm
Bend radius [R]
28 mm
Article structure & price calculation
Off-centre feed
mm
Total price
£36.87 / Chain linkplus VAT and shipping charges£1,216.71
Delivery time upon request
Parts list
(1)e-chain®
Part No. : E2C.17.025.028.0£1,216.71
Energy chain series E2C.17 | One-piece design, non-openable | Inner height: 17mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE2C.17.025.028.02528

