igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
23 mm
Max. cable diameter
21 mm

Opening principle
Non-openable
Inner width [Bi]
31 mm
Bend radius [R]
45 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£37.48 / mplus VAT and shipping charges£37.48
Full metres usually shipped within 12 working days (+4 days for part metres)
Parts list
(1)e-chain®
Part No. : 11.031.045.A£37.48
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit11.031.045.A3145

