Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm

Energy chain B17i series
igus-icon-lupe
B17I.2.048.0 technical drawing
igus-icon-lupe
B17I.2.048.0 technical drawing
igus-icon-lupe
B17I.2.048.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain B17i series
Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm
Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm
Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
48 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£50.47
£50.47 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : B17I.2.048.0£50.47
Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h