Energy chain 11.080 series | Non-openable | Inner height: 28mm

<p>Energy chain 11.080 series</p>
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain 11.080 series</p>
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Energy chain 11.080 series | Non-openable | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
26 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
80 mm
Bend radius [R]
Bend radius [R]
38 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£46.77
£46.77 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : 11.080.038.0£46.77
Energy chain 11.080 series | Non-openable | Inner height: 28mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h