Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

<p>e-chain 14040</p>
igus-icon-lupe
14040.05.135.0 technical drawing
igus-icon-lupe
14040.05.135.0 technical drawing
igus-icon-lupe
14040.05.135.0 technical drawing
igus-icon-lupe
14040.05.135.0 technical drawing
igus-icon-lupe
1 from 5
<p>e-chain 14040</p>
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
135 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h