Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm

<p>e-chain 15150<br></p>
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain 15150<br></p>
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
74 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£198.49
£198.49 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : 15150.05.150.0£198.49
Series 15150 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h