Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm

15250.05.150.0 product image
igus-icon-lupe
15250.05.150.0 technical drawing
igus-icon-lupe
15250.05.150.0 technical drawing
igus-icon-lupe
15250.05.150.0 technical drawing
igus-icon-lupe
1 from 4
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
86 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£184.76
£184.76 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : 15250.05.150.0£184.76
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h