Energy tube R117 | Cost effective, protection against dirt and swarf | inner height: 21mm

Energy tube R117 series
igus-icon-lupe
117.020.063.0 technical drawing
igus-icon-lupe
117.020.063.0 technical drawing
igus-icon-lupe
117.020.063.0 technical drawing
igus-icon-lupe
1 from 4
Energy tube R117 series
Energy tube R117 | Cost effective, protection against dirt and swarf | inner height: 21mm
Energy tube R117 | Cost effective, protection against dirt and swarf | inner height: 21mm
Energy tube R117 | Cost effective, protection against dirt and swarf | inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
17 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
20 mm
Bend radius [R]
Bend radius [R]
63 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£60.39
£60.39 / mplus VAT and shipping charges
Usually shipped within 1 working day

Parts list

(1)
e-chain®
Part No. : 117.020.063.0£60.39
Energy tube R117 | Cost effective, protection against dirt and swarf | inner height: 21mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h