Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm

Energy tube R167 series
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
1 from 4
Energy tube R167 series
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
50 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£130.66
£124.44 / mplus VAT and shipping charges
Usually shipped within 1 working day

Parts list

(1)
e-chain®
Part No. : 167.050.100.0.+£130.66
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h