Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm

easy chain E04
igus-icon-lupe
E04.07.015.0 technical drawing
igus-icon-lupe
E04.07.015.0 technical drawing
igus-icon-lupe
E04.07.015.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E04
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
7 mm
Max. cable diameter
Max. cable diameter
4.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
7 mm
Bend radius [R]
Bend radius [R]
15 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h