Energy chain E14 series | split crossbar along the outer radius | inner height: 19mm

easy chain E14 series
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E14 series
Energy chain E14 series | split crossbar along the outer radius | inner height: 19mm
Energy chain E14 series | split crossbar along the outer radius | inner height: 19mm
Energy chain E14 series | split crossbar along the outer radius | inner height: 19mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
19 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£30.82
£30.82 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E14.1.028.0£30.82
Energy chain E14 series | split crossbar along the outer radius | inner height: 19mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h