Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm

easy chain E200 series
igus-icon-lupe
E200.05.055.0 technical drawing
igus-icon-lupe
E200.05.055.0 technical drawing
igus-icon-lupe
E200.05.055.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E200 series
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24.3 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
57 mm
Bend radius [R]
Bend radius [R]
55 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£41.46
£41.05 / mplus VAT and shipping charges
Usually shipped within 1 working day

Parts list

(1)
e-chain®
Part No. : E200.05.055.0£41.46
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h