Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm

easy chain E200.2 series
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E200.2 series
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24.3 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
77 mm
Bend radius [R]
Bend radius [R]
55 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h