Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm

easy chain E300.2 series
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E300.2 series
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48.5 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£83.27
£83.27 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E300.2/45.075.0£83.27
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h