Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm

Energy chain E045.2 series
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E045.2 series
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
15.5 mm
Bend radius [R]
Bend radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£39.36
£39.36 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E045.2/7.018.0£39.36
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h