Energy chain Z065.3 series | with 3 chambers, split crossbar along the inner radius | inner height: 11.3mm

Z065.3/9.018.0 product image
igus-icon-lupe
Z065.3/9.018.0 technical drawing
igus-icon-lupe
Z065.3/9.018.0 technical drawing
igus-icon-lupe
Z065.3/9.018.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain Z065.3 series | with 3 chambers, split crossbar along the inner radius | inner height: 11.3mm
Energy chain Z065.3 series | with 3 chambers, split crossbar along the inner radius | inner height: 11.3mm
Energy chain Z065.3 series | with 3 chambers, split crossbar along the inner radius | inner height: 11.3mm
Energy chain Z065.3 series | with 3 chambers, split crossbar along the inner radius | inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.3 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
18 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h