CFX12 clamps with standard base | cable diameter: 6 - 12mm | width: 16mm

CFX12.1 product image
igus-icon-lupe
CFX12.1 technical drawing
igus-icon-lupe
CFX12.1 technical drawing
igus-icon-lupe
1 from 3
CFX12.1 product image
CFX12.1 technical drawing
CFX12.1 technical drawing
  • Safe and secure installation
  • Space-saving and time-saving  installation
  • Durability for dynamic applications thanks to improved pressure elements
igus-icon-lieferzeit-dotCFX12.1
Galvanized steel
6 - 12
Without shortened counterpan
1

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h