Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm

<p>Energy chain 2928B series<br></p>
igus-icon-lupe
2928B.05.063.0 technical drawing
igus-icon-lupe
2928B.05.063.0 technical drawing
igus-icon-lupe
2928B.05.063.0 technical drawing
igus-icon-lupe
2928B.05.063.0 technical drawing
igus-icon-lupe
1 from 5
<p>Energy chain 2928B series<br></p>
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h