Energy tube 7838C | Completed closed and for extremely long travels | Inner height: 42mm

7838C.05.125.0 product image
igus-icon-lupe
7838C.05.125.0 technical drawing
igus-icon-lupe
7838C.05.125.0 technical drawing
igus-icon-lupe
1 from 3
7838C.05.125.0 product image
7838C.05.125.0 technical drawing
7838C.05.125.0 technical drawing
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£174.09
£174.09 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : 7838C.05.125.0£174.09
Energy tube 7838C | Completed closed and for extremely long travels | Inner height: 42mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h