igusigus-icon-cart(0)

Series 2450 | Openable from both sides in the inner radius, closed in the outer radius | Inner height: 25mm

<p>2450 series</p>
igus-icon-lupe
2450.02.075.0 technical drawing
igus-icon-lupe
2450.02.075.0 technical drawing
igus-icon-lupe
2450.02.075.0 technical drawing
igus-icon-lupe
play icon2450.02.075.0 video
igus-icon-lupe
1 of 5
<p>2450 series</p>
Series 2450 | Openable from both sides in the inner radius, closed in the outer radius | Inner height: 25mm
Series 2450 | Openable from both sides in the inner radius, closed in the outer radius | Inner height: 25mm
Series 2450 | Openable from both sides in the inner radius, closed in the outer radius | Inner height: 25mm
Series 2450 | Openable from both sides in the inner radius, closed in the outer radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
75 mm

Consulting

I would be happy to answer your questions personally

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH