2500 series | Openable from both sides along the outer radius | Inner height: 25mm

Series 2500
igus-icon-lupe
2500.02.055.0 product image
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
play icon2500.02.055.0 video
igus-icon-lupe
1 from 7
Series 2500
2500 series | Openable from both sides along the outer radius | Inner height: 25mm
2500 series | Openable from both sides along the outer radius | Inner height: 25mm
2500 series | Openable from both sides along the outer radius | Inner height: 25mm
2500 series | Openable from both sides along the outer radius | Inner height: 25mm
2500 series | Openable from both sides along the outer radius | Inner height: 25mm
2500 series | Openable from both sides along the outer radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
55 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h