Energy chain E6.29 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 29 mm

Energy chain E6.29 series
igus-icon-lupe
E6.29.030.055.0 technical drawing
igus-icon-lupe
E6.29.030.055.0 technical drawing
igus-icon-lupe
E6.29.030.055.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E6.29 series
Energy chain E6.29 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 29 mm
Energy chain E6.29 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 29 mm
Energy chain E6.29 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 29 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
29 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
55 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£93.48
£92.55 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E6.29.030.055.0£93.48
Energy chain E6.29 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 29 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h