Energy chain E6.80L series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm

Energy chain E6.80L series
igus-icon-lupe
E6.80L.08.150.0 technical drawing
igus-icon-lupe
E6.80L.08.150.0 technical drawing
igus-icon-lupe
E6.80L.08.150.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E6.80L series
Energy chain E6.80L series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
Energy chain E6.80L series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
Energy chain E6.80L series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
87 mm
Bend radius [R]
Bend radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£281.94
£271.10 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E6.80L.08.150.0£281.94
Energy chain E6.80L series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h