Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm

Energy chain E3.15 series
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E3.15 series
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
20 mm
Bend radius [R]
Bend radius [R]
32 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£86.01
£86.01 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E3.15.020.032.0£86.01
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h