Energy chain 2480 series | Openable from both sides along the inner radius, completely closed | Inner height: 25mm

<p>2480 series</p>
igus-icon-lupe
2480.02.075.0 technical drawing
igus-icon-lupe
2480.02.075.0 technical drawing
igus-icon-lupe
2480.02.075.0 technical drawing
igus-icon-lupe
1 from 4
<p>2480 series</p>
Energy chain 2480 series | Openable from both sides along the inner radius, completely closed | Inner height: 25mm
Energy chain 2480 series | Openable from both sides along the inner radius, completely closed | Inner height: 25mm
Energy chain 2480 series | Openable from both sides along the inner radius, completely closed | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£75.72
£74.97 / mplus VAT and shipping charges
Usually shipped within 1 working day

Parts list

(1)
e-chain®
Part No. : 2480.02.075.0£75.72
Energy chain 2480 series | Openable from both sides along the inner radius, completely closed | Inner height: 25mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h