Series 2680 | Openable from both sides along the inner radius, completely closed | Inner height: 35mm

<p>2680 series</p>
igus-icon-lupe
2680.05.100.0 technical drawing
igus-icon-lupe
2680.05.100.0 technical drawing
igus-icon-lupe
2680.05.100.0 technical drawing
igus-icon-lupe
1 from 4
<p>2680 series</p>
Series 2680 | Openable from both sides along the inner radius, completely closed | Inner height: 35mm
Series 2680 | Openable from both sides along the inner radius, completely closed | Inner height: 35mm
Series 2680 | Openable from both sides along the inner radius, completely closed | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£87.84
£87.84 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : 2680.05.100.0£87.84
Series 2680 | Openable from both sides along the inner radius, completely closed | Inner height: 35mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h