Series 3480 | Openable from both sides along the inner radius, completely closed | Inner height: 45mm

<p>Energy tube 3480 series</p>
igus-icon-lupe
3480.050.075.0 technical drawing
igus-icon-lupe
3480.050.075.0 technical drawing
igus-icon-lupe
3480.050.075.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy tube 3480 series</p>
Series 3480 | Openable from both sides along the inner radius, completely closed | Inner height: 45mm
Series 3480 | Openable from both sides along the inner radius, completely closed | Inner height: 45mm
Series 3480 | Openable from both sides along the inner radius, completely closed | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h