e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm

Energy tube R6.29
igus-icon-lupe
R6.29.030.055.0 technical drawing
igus-icon-lupe
R6.29.030.055.0 technical drawing
igus-icon-lupe
R6.29.030.055.0 technical drawing
igus-icon-lupe
1 from 4
Energy tube R6.29
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
55 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£195.55
£193.61 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : R6.29.030.055.0£195.55
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h