Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

<p>E4.21 series</p>
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
play iconE4.21.030.038.0 video
igus-icon-lupe
1 from 6
<p>E4.21 series</p>
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
38 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h