igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
200 mm
Max. cable diameter
184 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
200 mm
Bend radius [R]
325 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£773.08 / mplus VAT and shipping charges£773.08
Usually shipped within 14 working days
Parts list
(1)e-chain®
Part No. : 800.20.325.0£773.08
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit800.20.325.0200325

