Energy tube R4.112 series | Completely closed: openable from one side along the outer radius | Inner height: 108mm

<p>R4.112 series<br></p>
igus-icon-lupe
R4.112.20.350.0 technical drawing
igus-icon-lupe
R4.112.20.350.0 technical drawing
igus-icon-lupe
R4.112.20.350.0 technical drawing
igus-icon-lupe
1 from 4
<p>R4.112 series<br></p>
Energy tube R4.112 series | Completely closed: openable from one side along the outer radius | Inner height: 108mm
Energy tube R4.112 series | Completely closed: openable from one side along the outer radius | Inner height: 108mm
Energy tube R4.112 series | Completely closed: openable from one side along the outer radius | Inner height: 108mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
108 mm
Max. cable diameter
Max. cable diameter
100 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
200 mm
Bend radius [R]
Bend radius [R]
350 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h