Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm

E4.48L.050.075.0 product image
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
1 from 5
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48 mm
Max. cable diameter
Max. cable diameter
43 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£126.46
£126.46 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : E4.48L.050.075.0£126.46
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h