Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm

<p>E4.64L series</p>
igus-icon-lupe
E4.64L.075.125.0 technical drawing
igus-icon-lupe
E4.64L.075.125.0 technical drawing
igus-icon-lupe
E4.64L.075.125.0 technical drawing
igus-icon-lupe
E4.64L.075.125.0 technical drawing
igus-icon-lupe
play iconE4.64L.075.125.0 video
igus-icon-lupe
1 from 6
<p>E4.64L series</p>
Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm
Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm
Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm
Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm
Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
64 mm
Max. cable diameter
Max. cable diameter
57 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
125 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£123.38
£123.38 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : E4.64L.075.125.0£123.38
Energy chain E4.64L series | Crossbars every link: openable along the inner and outer radius | Inner height: 64mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h