Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm

<p>R4.38L serie</p>
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
play iconR4.38L.050.125.0 video
igus-icon-lupe
1 from 6
<p>R4.38L serie</p>
Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm
Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm
Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm
Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm
Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
38 mm
Max. cable diameter
Max. cable diameter
34 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£98.54
£98.54 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : R4.38L.050.125.0£98.54
Energy tube R4.38L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 38mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h