ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

E4.21.030.048.0.ESD product image
igus-icon-lupe
E4.21.030.048.0.ESD technical drawing
igus-icon-lupe
E4.21.030.048.0.ESD technical drawing
igus-icon-lupe
E4.21.030.048.0.ESD technical drawing
igus-icon-lupe
1 from 4
ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
48 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£185.06
£185.06 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : E4.21.030.048.0.ESD£185.06
ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h