ESD energy chain E4.80 series | Openable along the inner and outer radius | Inner height: 80mm

E4.80 ESD series
igus-icon-lupe
E4.80.07.200.0.ESD technical drawing
igus-icon-lupe
E4.80.07.200.0.ESD technical drawing
igus-icon-lupe
E4.80.07.200.0.ESD technical drawing
igus-icon-lupe
play iconE4.80.07.200.0.ESD video
igus-icon-lupe
1 from 5
E4.80 ESD series
ESD energy chain E4.80 series | Openable along the inner and outer radius | Inner height: 80mm
ESD energy chain E4.80 series | Openable along the inner and outer radius | Inner height: 80mm
ESD energy chain E4.80 series | Openable along the inner and outer radius | Inner height: 80mm
ESD energy chain E4.80 series | Openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
200 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h