ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm

zipper ESD energy chain 07
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
1 from 4
zipper ESD energy chain 07
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£134.20
£134.20 / mplus VAT and shipping charges
Usually shipped within 4 weeks

Parts list

(1)
e-chain®
Part No. : 07.10.018.0.ESD£134.20
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h