ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm

2500.02.055.0.ESD product image
igus-icon-lupe
2500.02.055.0.ESD technical drawing
igus-icon-lupe
2500.02.055.0.ESD technical drawing
igus-icon-lupe
2500.02.055.0.ESD technical drawing
igus-icon-lupe
1 from 4
ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm
ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm
ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm
ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
55 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£155.87
£154.33 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : 2500.02.055.0.ESD£155.87
ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h