ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

14240.05.150.0.ESD product image
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
1 from 4
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
56 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£303.76
£303.76 / mplus VAT and shipping charges
Usually shipped within 14 working days

Parts list

(1)
e-chain®
Part No. : 14240.05.150.0.ESD£303.76
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h