Series E61.52 | Openable along the inner and outer radius, from both sides | Inner height: 52mm

<p>e-chain E61.52<br></p>
igus-icon-lupe
E61.52.040.075.0 technical drawing
igus-icon-lupe
E61.52.040.075.0 technical drawing
igus-icon-lupe
E61.52.040.075.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain E61.52<br></p>
Series E61.52  | Openable along the inner and outer radius, from both sides | Inner height: 52mm
Series E61.52  | Openable along the inner and outer radius, from both sides | Inner height: 52mm
Series E61.52  | Openable along the inner and outer radius, from both sides | Inner height: 52mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
52 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£168.19
£164.89 / mplus VAT and shipping charges
Usually shipped within 8 working days

Parts list

(1)
e-chain®
Part No. : E61.52.040.075.0£168.19
Series E61.52 | Openable along the inner and outer radius, from both sides | Inner height: 52mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h