Series E61.35 | Openable along the inner and outer radius, from both sides | Inner height: 35mm

<p>e-chain E61.35<br></p>
igus-icon-lupe
E61.35.030.055.0 technical drawing
igus-icon-lupe
E61.35.030.055.0 technical drawing
igus-icon-lupe
E61.35.030.055.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain E61.35<br></p>
Series E61.35  | Openable along the inner and outer radius, from both sides | Inner height: 35mm
Series E61.35  | Openable along the inner and outer radius, from both sides | Inner height: 35mm
Series E61.35  | Openable along the inner and outer radius, from both sides | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
31 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
55 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h