Energy chain EF61.29 series | Crossbars removable along the inner and outer radius | Inner height: 29mm

Energy chain EF61.29 series
igus-icon-lupe
EF61.29.030.055.0 technical drawing
igus-icon-lupe
EF61.29.030.055.0 technical drawing
igus-icon-lupe
EF61.29.030.055.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain EF61.29 series
Energy chain EF61.29 series | Crossbars removable along the inner and outer radius | Inner height: 29mm
Energy chain EF61.29 series | Crossbars removable along the inner and outer radius | Inner height: 29mm
Energy chain EF61.29 series | Crossbars removable along the inner and outer radius | Inner height: 29mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
29 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
55 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h