Series E61.80 | Openable along the inner and outer radius, from both sides | Inner height: 80mm

E61.80.05.150.0 product image
igus-icon-lupe
E61.80.05.150.0 technical drawing
igus-icon-lupe
E61.80.05.150.0 technical drawing
igus-icon-lupe
E61.80.05.150.0 technical drawing
igus-icon-lupe
1 from 4
Series E61.80  | Openable along the inner and outer radius, from both sides | Inner height: 80mm
Series E61.80  | Openable along the inner and outer radius, from both sides | Inner height: 80mm
Series E61.80  | Openable along the inner and outer radius, from both sides | Inner height: 80mm
Series E61.80  | Openable along the inner and outer radius, from both sides | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
36 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h