ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm

ESD energy chain E2C.15 series
igus-icon-lupe
E2C.15.16.028.0.ESD technical drawing
igus-icon-lupe
E2C.15.16.028.0.ESD technical drawing
igus-icon-lupe
E2C.15.16.028.0.ESD technical drawing
igus-icon-lupe
1 from 4
ESD energy chain E2C.15 series
ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm
ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm
ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
28 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h