Energy tube R2.75 series | Openable on both side (left and right) in the outer radius | inner height: 75mm

<p>Energy tube R2.75 series</p>
igus-icon-lupe
R2.75.111.130.0 technical drawing
igus-icon-lupe
R2.75.111.130.0 technical drawing
igus-icon-lupe
R2.75.111.130.0 technical drawing
igus-icon-lupe
play iconR2.75.111.130.0 video
igus-icon-lupe
1 from 5
<p>Energy tube R2.75 series</p>
Energy tube R2.75 series | Openable on both side (left and right) in the outer radius | inner height: 75mm
Energy tube R2.75 series | Openable on both side (left and right) in the outer radius | inner height: 75mm
Energy tube R2.75 series | Openable on both side (left and right) in the outer radius | inner height: 75mm
Energy tube R2.75 series | Openable on both side (left and right) in the outer radius | inner height: 75mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
75 mm
Max. cable diameter
Max. cable diameter
60 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
111 mm
Bend radius [R]
Bend radius [R]
130 mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h